V-blocks split LH (K0819)

V-blocks split LH (K0819)
· Support and locating element for round workpieces

· Contact faces ground and hardened

· Detachable via reamed holes

· Clamping of workpiece diameters from 50 mm to 600 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0819.6311230
K0819.6311630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
Weight
(kg)

381.80 €

1 4 Days 12 F7M12231.9390

388.70 €

1 4 Days 16 F7M16201.7300

Loading...

  1. 1

Basic information

Main material High carbon steel Version 1 left Item Prism
D min.(mm) 50 D max.(mm) 600 RoHS true

Tech Support