Clamping towers, grey cast iron, 4-sided, with pre-machined clamping faces (K1533)

Clamping towers, grey cast iron, 4-sided, with pre-machined clamping faces (K1533)
· Base element for system construction

· Basic element with pre-machined clamping surfaces

· Customer specific post-machining possible

· Precision-machined support and clamping faces

· Suitable for DIN and JIS standard machine tables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1533.10040050
K1533.10040065
K1533.10050060
K1533.10050075
K1533.10063070
K1533.10063085
K1533.10080080
K1533.10080100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D2=Internal diameter
(mm)
D4=Fastening hole H=Height
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
L6
(mm)
L7
(mm)
L8
(mm)
Weight
(kg)

2,352.90 €

1 4 Days 20M1250040025132030020020015055125154.0000

2,866.95 €

1 4 Days 20M1265040025132030020020015055125188.0000

3,455.75 €

1 4 Days 20M12600500301400200-25020075150244.0000

4,337.80 €

1 4 Days 20M12750500301400200-25020075150287.0000

5,170.40 €

1 4 Days 25M16700630351500400-315200100200373.0000

5,759.20 €

1 4 Days 25M16850630351500400-315200100200424.0000

7,449.70 €

1 4 Days 25M16800800501640600400400300135300648.0000

8,944.70 €

1 4 Days 25M161000800501640600400400300135300753.0000

Loading...

  1. 1

Basic information

Main material GJL300 Form A Version 1 4 sides
Version 2 with pre-machined clamping faces Item Tombstone Fixture D3=Fastening hole M16
D5=Thread M16 H1(mm) 50 RoHS true

Tech Support