Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05566-03-0018 |
05566-03-1718 |
05566-03-1818 |
05566-03-4318 |
05566-03-4518 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Actuation | |
---|---|---|---|---|---|
31.53 € | 1 | 4 Days | grip | ||
28.70 € | 1 | 4 Days | square 7 mm | ||
28.70 € | 1 | 4 Days | square 8 mm | ||
29.93 € | 1 | 4 Days | double lug 3 mm | ||
30.21 € | 1 | 4 Days | double lug 5 mm |
Loading...
Main material | Stainless steel | Steel code | 1.4401 | Component material | Stainless steel |
---|---|---|---|---|---|
D=diameter(mm) | 28 | H=Height(mm) | 18 | S=Max. wall thickness(mm) | 8 |