Machine feet, Form B (27760)

Machine feet, Form B (27760)
· Universal elements for the elastic support of all types of machine

· Application sectors: machine construction, ship building

· Used to avoid horizontal movements

· Prevents transfer of vibration and noise

· Version: without or with shear protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27760-150060
27760-150160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version

56.07 €

1 4 Days Without shear protection

75.11 €

1 4 Days With shear protection

Loading...

  1. 1

Basic information

Main material Steel Component material Elastomer natural rubber A(mm) 132
D=plate diameter(mm) 150 D1(mm) M16 D2(mm) 12.5
Form B H=Height(mm) 51 L(mm) 168
Load rating max.(kN) 8

Tech Support