Manufacturer part number: 03102-15-07356
Brand: NORELEM
Price: 35.15 €
Delivery time: 4 Days
Form: A
Form-Type: Bevel up
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03102-15-07356
Main material | Stainless steel | Steel code | 1.4301 | B=Width(mm) | 56 |
---|---|---|---|---|---|
B1(mm) | 30 | C(mm) | 2.7 | D(mm) | 5.5 |
D1(mm) | 12 | D2(mm) | 10 | H=Height(mm) | 29.7 |
L=Length(mm) | 73.5 | L1(mm) | 20 | L2(mm) | 10 |
L3(mm) | 22 | L4(mm) | 12 | Travel S(mm) | 13 |
This page is Barrel locks with return spring stainless steel bevel up or down (03102-15), part number 03102-15-07356.
You can find the detail information about specifications and dimensions on part number 03102-15-07356.
Part Number |
---|
03102-15-17356 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Form | Form-Type |
---|---|---|---|---|---|---|
35.98 € | 1 | 4 Days | B | Bevel down |