Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06241-110524
Mounting Section Diameter d(mm) and/or Diameter | M5 | Main Body Material | Other | Main Body Outer Diameter D(φ) | 21 |
---|---|---|---|---|---|
Component material | Steel | Size(mm) | 1 | Main colour(mm) | graphite black RAL 9011 |
D2(mm) | 12 | D3(mm) | 19 | H=Height(mm) | 21 |
H1(Nm) | 10 | T=thread depth(mm) | 10 | Main material | Thermoplastic |
This page is Mushroom knobs antistatic internal thread (06241), part number 06241-110524.
You can find the detail information about specifications and dimensions on part number 06241-110524.