Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K2033.3030152029 |
K2033.3030152060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L1 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|
0.74 € | 1 | 4 Days | 29 | 0.0200 | ||
1.02 € | 1 | 4 Days | 60 | 0.0160 |
Loading...
Main material | polyamide | Main colour | black | H=Height(mm) | 5 |
---|---|---|---|---|---|
H1(mm) | 5 | L=Length(mm) | 19.5 | Suitable for(mm) | 30x30x1.5-2 |
Form | B | Version 2 | for square tubing | Version 1 | without insert |
Item | Adjustment Plugs | Form definition | square | A(mm) | 30 |
SW=Key width(mm) | 28 | Load rating max. kN (static load only)(kN) | 3 | D1=Thread | M22 |
R(mm) | 6 | PL Edelstahl | false | RoHS | true |