Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K2033.6040152029 |
K2033.6040152060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L1 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|
2.15 € | 1 | 4 Days | 29 | 0.0400 | ||
2.32 € | 1 | 4 Days | 60 | 0.0420 |
Loading...
Main material | polyamide | Main colour | black | B(mm) | 40 |
---|---|---|---|---|---|
H=Height(mm) | 5 | H1(mm) | 5 | L=Length(mm) | 29 |
Suitable for(mm) | 60x40x1.5-2 | Form | C | Version 2 | for square tubes |
Version 1 | without insert | Item | Adjustment Plugs | Form definition | rectangular |
A(mm) | 60 | SW=Key width(mm) | 28 | Load rating max. kN (static load only)(kN) | 4 |
D1=Thread | M22 | PL Edelstahl | false | RoHS | true |