Workpiece support cylinders (K0922)

Workpiece support cylinders (K0922)
· Supporting overhanging clamping points

· Prevents vibrations and bending

· Alignment with the workpiece via spring force

· Clamping via socket head screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0922.06039
K0922.08052
K0922.12070
K0922.16080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
K
(mm)
L
(mm)
A=Outside diameter
(mm)
B
(mm)
C
(mm)
E
(mm)
F
(mm)
F
(kN)
Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Weight
(kg)
J=Mounting screw M
(mm)
G
(mm)

63.71 €

1 4 Days 39M6x12M6x162814331014.1410220.1563M6M4x822

74.13 €

1 4 Days 52M8x16M8x203519421518.8610270.3081M8M4x828.5

88.85 €

1 4 Days 70M12x24M12x305026601728.5915300.8955M12M5x1242

117.00 €

1 4 Days 80M16x32M12x306033702226.5915351.4760M16M5x1547

Loading...

  1. 1

Basic information

Main material High carbon steel Item Support Cylinder RoHS true

Tech Support