UNILOCK 5-axis basic module double clamp size 80 mm, without foot (K0961)

UNILOCK 5-axis basic module double clamp size 80 mm, without foot (K0961)
· Zero point clamping system

· Manual actuation

· Can be adapted to machine tables with grid holes or T-slots

· Extremely high repeat accuracy

· 5-side machining without interfering edges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0961.12500

Part Number
K0961.12500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,032.70 €

1 4 Days

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body oxidized Form A
Size SYSTEM SIZE 80MM H=Height(mm) 125 Tightening torque max.(Nm) 15
Version 1 UNILOCK Version 2 double clamp Item 5-Axis Basic Module
D=Diameter(mm) 80 Retraction force(kN) 15 Form definition without rotation lock
Weight(kg) 4.3100 Retaining force F(kN) 50 Product type without foot
PL Edelstahl false RoHS false

This page is UNILOCK 5-axis basic module double clamp size 80 mm, without foot (K0961), part number K0961.12500.
You can find the detail information about specifications and dimensions on part number K0961.12500.

Tech Support