UNILOCK manual clamping module (K1123)

UNILOCK manual clamping module (K1123)
· Zero point clamping system

· Manual actuation

· Ideal for machines with a short Z axis

· Can be installed in all positions

· Extremely high repeat accuracy

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1123.1605050

Part Number
K1123.1605050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

861.35 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 85 B1(mm) 25 B2(mm) 24.75
D1(mm) 20 D2(mm) 13 D3(mm) 17
H=Height(mm) 50 H1(mm) 6.5 H2(mm) 30
H3(mm) 12 L=Length(mm) 125 L1(mm) 100
L2(mm) 24.3 Version 1 UNILOCK D=Diameter(mm) 12
Weight(kg) 3.52

This page is UNILOCK manual clamping module (K1123), part number K1123.1605050.
You can find the detail information about specifications and dimensions on part number K1123.1605050.

Tech Support