Manufacturer part number: K1646.11X0500
Brand: KIPP
Price: 11.70 €
Delivery time: 4 Days
L=Length: 500 mm
L1: 464.4 mm
Weight: 0.0100 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1646.11X0500
Main material | Stainless steel | Component material | Plastic | Version 1 | with plastic sleeve |
---|---|---|---|---|---|
Version 2 | with screw nipple | Item | Bowden cable | B | 7 |
B1(mm) | 8 | D(mm) | 1.5 | D1(mm) | 5 |
D2(mm) | 9 | D3(mm) | 5 | D4(mm) | 4.8 |
L2(mm) | 19.5 | L3(mm) | 2.5 | L4(mm) | 2.5 |
PL Edelstahl | false | RoHS | true |
This page is Bowden cables (K1646), part number K1646.11X0500.
You can find the detail information about specifications and dimensions on part number K1646.11X0500.
Part Number |
---|
K1646.11X1000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length (mm) | L1 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|
12.32 € | 1 | 4 Days | 1000 | 964.4 | 0.0800 |