Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PPS SQHNM68 |
PPS SQHNM610 |
Part Number | Minimum order quantity | Volume Discount | |
---|---|---|---|
1 | Quote | ||
1 | Quote |
Loading...
Vacuum capability | -0.98 bar (vacuum 98%) | Highlight | Scalable system | Temperature(°C) | -20 to +80 |
---|---|---|---|---|---|
Technology | PPS Grip Concept | Construction | Pipe and fittings: aluminium | Thread | M6 |
Meets standards | PED REACH | Operating pressure | 0 to 16 bar |
Configure
Basic Attributes
Optional Attributes