ALTO MAX Filter with Metal Bowl

ALTO MAX Filter with Metal Bowl
To perserve pneumatic tools, create professional finishes and cut maintenance costs, a quality filtering and regulator system is critical. Prevost's ALTO units remove dust, oil and liquid water to prolong the life of the enter system and its components.
ALTO treatment units are available as individual units (filter, regulator, lubricator, filter-regulator) or fully assembled kits that include a pressure gauge and mounting brackets. They cover a range of sizes from 1/8" G to 2 1/2"G threads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TX F49
TX F60
TX F76
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread Flow rate (at 7 bar ΔP : 0.33bar)
(l/min)
Capacity (of the tank)
(l)

401.67 €

1 7 Days G 1 1/2110000.48

1,760.00 €

1 7 Days G 2290000.77

1,645.42 €

1 7 Days G 2 1/2360000.77

Loading...

  1. 1

Basic information

Temperature(°C) 0 to +70 Max. Operating Pressure(bar) 17 Filtration 40 µm
Construction ZAMAK alloy Equipped with Manual drain

Tech Support