Parallel Female Thread, Hose Tail, JFTF Series

Parallel Female Thread, Hose Tail, JFTF Series
An extensive range of fittings for a complete, customized installation. Prevost's full line of compatible hoses and accessories can adapt to numerous diameter fluid lines and facility layouts.
Prevost connect the compressor to the tool: plugs, reducers, brackets, T fittings, cross fittings, stoppers, panel penetrations, etc.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JFTF 1406
JFTF 1407
JFTF 1408
JFTF 1409
JFTF 1806
JFTF 3810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread Construction

3.40 €

10 7 Days G 1/4Brass

1.70 €

10 7 Days G 1/4Brass

3.20 €

10 7 Days G 1/4Brass

3.48 €

10 7 Days G 1/4Brass

1.43 €

10 7 Days G 1/8Nickel-plated brass

2.15 €

10 7 Days G 3/8Nickel-plated brass

Loading...

  1. 1

Basic information

Operating Pressure(bar) 0 to 15 bar Technology Straight through path

Tech Support