Sliding Hanger for Square Profile

Sliding Hanger for Square Profile
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS SQSH8

Part Number
PPS SQSH8
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Highlight Scalable system Temperature - 20 to +80 °C Construction Pipe and fittings: aluminium
Operating pressure(bar) 0 to 16 Vacuum capability -0.98 bar (vacuum 98%) Technology PPS Grip Concept
Meets standards PED REACH For pipe ID(mm) 25 Max.load(kg) 3

Tech Support