Refrigeration Dryers with By-pass Hose, Flexible Hose and Micron Filter

Refrigeration Dryers with By-pass Hose, Flexible Hose and Micron Filter
Compressed air at the compressor outlet contains water (droplets or vapour) which can compromise the operation of pneumatic machines and tools.
To guarantee top-quality work, the water must be eliminated from the air: with an air dryer. The dryer uses a heat exchange process to reduce the temperature of the compressed air, causing water in the air to condensate (dew point). The condensed water is then evacuated through a drain built into the dryer.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ALF LM30
ALF LM60
ALF LM80
ALF LM100
ALF LM140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sound level
(dB(A))
Consumption
(kW)
Dryer for compressor of
(CV)
Flow rate
(m3/h)
Inlet (By-pass) Outlet (Filter)

1,895.83 €

1 6 Days 450.24430R 1/2 MG 3/8 F

2,321.67 €

1 6 Days 510.417.560R 3/4 MG 1/2 F

2,380.00 €

1 6 Days 530.461080R 3/4 MG 1/2 F

2,831.50 €

1 6 Days 530.5715100R 3/4 MG 3/4 F

4,418.17 €

1 6 Days 600.5820140G 1 FG 3/4 F

Loading...

  1. 1

Basic information

Dewpoint + 3°C Temperature 4.4 to 43 °C Operating pressure 3 to 12 bar
Supply Voltage 230 V - 50 HZ

Tech Support