Sprocket Sets for Chain Tensioners, Single-Strand, Stainless Steel (14099506)

Sprocket Sets for Chain Tensioners, Single-Strand, Stainless Steel 14099506
  • Volume Discount

Product Details:

Manufacturer part number: 14099506

Brand: MAEDLER

Price: 31.20

Delivery time: 4 Days


Technical Data:

Number of Teeth: 15 T

Optional for tensioner (Part no.): 3

DIN ISO No.: 10 B-1

Pitch (inch): 5/8 x 3/8"

Pitch circle diameter: 76.36 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

14099506

Part Number
14099506
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Teeth
(T)
Optional for tensioner (Part no.) DIN ISO No. Pitch (inch) Pitch circle diameter
(mm)
Thread length L
(mm)
Thread size of axis of tensioning element W
(mm)
Weight
(kg)

31.20 €

1 Available 4 Days 15310 B-15/8 x 3/8"76.3680M 120.3

Loading...

  1. 1

Basic information

Material Stainless steel Surface Blank Number of strands 1

This page is Sprocket Sets for Chain Tensioners, Single-Strand, Stainless Steel, part number 14099506.
You can find the detail information about specifications and dimensions on part number 14099506.

Variation of this product

Part Number
14099501
14099505
14099507
14099508
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Teeth
(T)
Optional for tensioner (Part no.) DIN ISO No. Pitch (inch) Pitch circle diameter
(mm)
Thread length L
(mm)
Thread size of axis of tensioning element W
(mm)
Weight
(kg)

18.68 €

1 Available 4 Days 151 and 206 B-13/8 x 7/32"45.8155M 100.08

20.74 €

1 Available 4 Days 151 and 208 B-11/2 x 5/16"61.0855M 100.2

40.11 €

1 Available 4 Days 15312 B-13/4 x 7/16"91.6380M 120.51

79.84 €

1 Available 4 Days 13416 B-11" x 17.02 mm106.14100M 200.95

Tech Support