Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ABG 06MTLH |
EBG 07MTLH |
IBG 06MTLH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Sound Level (dBA) | |
---|---|---|---|---|---|
15.63 € | 1 | 7 Days | 89 | ||
15.63 € | 1 | 7 Days | 85 | ||
15.63 € | 1 | 7 Days | 85 |
Loading...
Max. Operating Pressure(bar) | 12 | Construction | Polyamide composite body | Highlight | Compact |
---|---|---|---|---|---|
Air consumption (at 6 bar)(Nm3/h) | 13 | Temperature | - 15 to +70 °C | Blowing force (at 6 bar)(g) | 248 |
Connection | Built-in adaptor | Dynamic pressure (at 10 mm at 6 bar)(bar) | 2.3 |