M Plan Apo NIR (Part Numbers)

M Plan Apo NIR
Features
- Infinity Corrected
- Suitable for Bright Field Inspection and Laser Applications
- Long Working Distance
- High Quality Plan Apochromat Design
- Wavelength Correction from Visible to Near Infrared (1800 nm)
- High-Power Type availabel (M Plan Apo NIR HR)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
378-824-16
378-826-15
378-864-15
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
Additional Spec Corrected Wave Length
(nm)
Depth of Focus
(μm)
Field of View When Using a Digital Camera with 1/2 inch Chip Size
(mm)
Field of View When Using ø24 mm Eyepiece
(mm)
Focal Distance
(mm)
Magnification Model Numerical Aaperture Resolving Power
(µm)
Working Distance
(mm)

2,631.58 €

1 60 Days 300Objective for bright-field observation in near-infrared range-1.70.24 x 0.32ø1.21020xM Plan Apo NIR 20X0.40.7-

3,473.68 €

1 60 Days 335Objective for bright-field observation in near-infrared range480-18001.10.05 x 0.06ø0.242100xM Plan Apo NIR 100X0.50.6In Air: 12

11,763.16 €

1 60 Days 490High resolution objective for bright-field observation in near-infrared range-0.60.05 x 0.06ø0.242100xM Plan Apo NIR HR 100X0.70.4-

Loading...

  1. 1

Basic information

Type Eyepiece / Objective Lens M Plan Apo NIR Note: These objective lenses are designed so that the image of a workpiece remains focused within the focal depth even when the wavelength used is changed from within the visible range up to the near-infrared (480 to 1,800 nm). Therefore the M Plan NIR Series are suitable for laser repair. However, when the wavelength used exceeds 1,100 nm, the focusing position may deviate slightly from that in the visible range due to changes in glass dispersion and refractive index. Parfocal Distance(mm) 95

Tech Support