Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
378-821-16
Type | Eyepiece / Objective Lens | Mass(g) | 305 | Additional Spec | Objective for bright-field observation in near-infrared range with cover glass compensation |
---|---|---|---|---|---|
Corrected Wave Length(nm) | 480-1800 | Depth of Focus(μm) | 1.7 | Field of View When Using a Digital Camera with 1/2 inch Chip Size(mm) | 0.24 x 0.32 |
Field of View When Using ø24 mm Eyepiece(mm) | ø1.2 | Focal Distance(mm) | 10 | Magnification | 20x |
Model | LCD Plan Apo NIR 20X(t0.7) | Numerical Aaperture | 0.4 | Resolving Power(µm) | 0.7 |
Working Distance(mm) | Through glass: 20.24, In Air: 20 |
This page is LCD Plan Apo NIR, part number 378-821-16.
You can find the detail information about specifications and dimensions on part number 378-821-16.