Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
930-628 |
930-629 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Mass (kg) | Remarks | |
---|---|---|---|---|---|---|---|---|
10,785.79 € | 1 | 5 Days | 150x150 mm, with M6 Holes | 11.3 | Compound-axis type with angle in two directionsWith M6 clamping holes | |||
13,855.26 € | 1 | 5 Days | 150x150 mm, Magnetic Type | 16.5 | Coumpound-axis typeWith lever-operated magnetic chuck |
Loading...
Parallelism(mm) | 0.002 / 100 | Setting Accuracy at 45°(inch) | ±15 | Squareness(mm) | 0.005 / 100 |
---|
Configure
Basic Attributes
Additional Spec
Mass(kg)
Remarks
Filter by standard shipping days
Optional Attributes