Knurled nuts (06070) (06070-100)

Knurled nuts (06070) 06070-100

Product Details:

Manufacturer part number: 06070-100

Brand: NORELEM

Price: 11.91

Delivery time: 4 Days


Technical Data:

D=thread (M): 10

D1: 32 mm

D2: 22 mm

D3: 4 mm

E: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06070-100

Part Number
06070-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) D1
(mm)
D2
(mm)
D3
(mm)
E
(mm)
H
(mm)
Weight (ERP)
(kg)

11.91 €

1 4 Days 103222410120.0564

Loading...

  1. 1

Basic information

Material Steel Item Knurled nut RoHS Yes

This page is Knurled nuts (06070), part number 06070-100.
You can find the detail information about specifications and dimensions on part number 06070-100.

Variation of this product

Part Number
06070-120
06070-140
06070-160
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) D1
(mm)
D2
(mm)
D3
(mm)
E
(mm)
H
(mm)
Weight (ERP)
(kg)

17.91 €

1 4 Days 123625513.5160.0950

17.91 €

1 4 Days 144028615180.1281

23.23 €

1 4 Days 164532816200.1721

Tech Support