Manufacturer part number: 03099-61-204101
Brand: NORELEM
Price: 22.99 €
Delivery time: 4 Days
Material: Steel
Steel code: -
Surface finish body: Hardened and black oxid finish
D1=Thread: M10x1
H: 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03099-61-204101
Part Number
|
---|
03099-61-204101 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Steel code | Surface finish body | D1=Thread | H (mm) | H1 (mm) | H2 (mm) | SW1 (mm) | T (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.99 € | 1 | 4 Days | Steel | - | Hardened and black oxid finish | M10x1 | 15 | 12 | 10.5 | 11 | 7 | 0.0080 |
Loading...
Basic Shape | Shouldered | Form | B | Form definition | With thread and collar |
---|---|---|---|---|---|
Item | Locating bush | Version 1 | For status sensor | D3(mm) | 3 |
H3(mm) | 4 | SW2(mm) | 5 | RoHS | Yes |
PL Edelstahl | No |
This page is Positioning bushes, steel or stainless steel for status sensor, Form B, with thread and collar (03099-61), part number 03099-61-204101.
You can find the detail information about specifications and dimensions on part number 03099-61-204101.
Configure
Basic Attributes
Steel code
Material
Surface finish body
D1=Thread
H(mm)
H1(mm)
H2(mm)
SW1(mm)
T(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03099-61-1206121 |
03099-61-1208161 |
03099-61-1210161 |
03099-61-205121 |
03099-61-206121 |
03099-61-208161 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Steel code | Surface finish body | D1=Thread | H (mm) | H1 (mm) | H2 (mm) | SW1 (mm) | T (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.74 € | 1 | 4 Days | Stainless Steel | 1.4034 | Hardened and bright | M12x1.5 | 15 | 12 | 10.5 | 13 | 11 | 0.0100 | ||
29.33 € | 1 | 4 Days | Stainless Steel | 1.4034 | Hardened and bright | M16x1.5 | 20 | 15 | 13.5 | 17 | 15.5 | 0.0220 | ||
29.33 € | 1 | 4 Days | Stainless Steel | 1.4034 | Hardened and bright | M16x1.5 | 20 | 15 | 13.5 | 17 | 15.5 | 0.0200 | ||
24.58 € | 1 | 4 Days | Steel | - | Hardened and black oxid finish | M12x1.5 | 15 | 12 | 10.5 | 13 | 11 | 0.0100 | ||
24.58 € | 1 | 4 Days | Steel | - | Hardened and black oxid finish | M12x1.5 | 15 | 12 | 10.5 | 13 | 11 | 0.0100 | ||
26.15 € | 1 | 4 Days | Steel | - | Hardened and black oxid finish | M16x1.5 | 20 | 15 | 13.5 | 17 | 15.5 | 0.0220 |