Manufacturer part number: 01247-05-14212032
Brand: NORELEM
Price: 214.47 €
Delivery time: 4 Days
A: 32 mm
D: 19 mm
B hole for DIN 912 screw: M12
C: M12
E: 25 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
01247-05-14212032
Type | Level Adjusting Base | Form | E | Item | Riser block |
---|---|---|---|---|---|
F | 85 | G | 50 | RoHS | Yes |
This page is Risers Form E (01247-05), part number 01247-05-14212032.
You can find the detail information about specifications and dimensions on part number 01247-05-14212032.
Part Number |
---|
01247-05-14212025 |
01247-05-14212040 |
01247-05-14212050 |
01247-05-14216025 |
01247-05-14216032 |
01247-05-14216040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | D (mm) | B hole for DIN 912 screw | C | E (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
208.13 € | 1 | 4 Days | 25 | 12 | M12 | M12 | 25 | 1.2080 | ||
225.81 € | 1 | 4 Days | 40 | 27 | M12 | M12 | 30 | 1.9500 | ||
230.90 € | 1 | 4 Days | 50 | 37 | M12 | M12 | 30 | 2.4540 | ||
208.13 € | 1 | 4 Days | 25 | 8 | M16 | M16 | 25 | 1.0050 | ||
214.47 € | 1 | 4 Days | 32 | 15 | M16 | M16 | 32 | 1.2890 | ||
220.76 € | 1 | 4 Days | 40 | 23 | M16 | M16 | 35 | 1.6800 |