Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle, Form C, large (05715-11)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05715-11-002600

Part Number
05715-11-002600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.18 €

1 4 Days

Loading...

  1. 1

Basic information

Attaching Method Flange Base Hand Force(N) 150 Body Material Steel
Clamp Force (Range)(N)(N) Up to 499 Component material plastic Surface finish body galvanised
Form C Form definition large Item Toggle Clamp
Product type adjustable clamping spindle Version 1 for measurement technology Version 2 horizontal foot
Main colour black Component colour black Opening angle of handle 70‹
Opening angle of holding arm 90‹ Retaining force F1(N) 1000 Clamping force F3(N) 800
Clamping force F4(N) 1600 A(mm) 19 A1(mm) 35
B(mm) 32 B1(mm) 47 B2(mm) 14.9
B3(mm) 8.9 B5(mm) 3 C(mm) 32
C1(mm) 17.5 D(mm) 7.1 F2=Retaining force(N) 2600
H(mm) 178 L=Length(mm) 110 L1(mm) 75
L2(mm) 50.1 M=clamping spindle M8x50 Grip type toggle clamp vertical
RoHS yes PL Edelstahl no Weight (ERP)(kg) 0.4262

This page is Toggle clamps, steel, black, vertical with horizontal foot and adjustable clamping spindle, Form C, large (05715-11), part number 05715-11-002600.
You can find the detail information about specifications and dimensions on part number 05715-11-002600.

Tech Support