Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05912-105002 |
05912-106002 |
05912-108002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hand Force (N) | Retaining force F1 (N) | Retaining force F2 (N) | Clamping force F3 (N) | Clamping force F4 (N) | hole arrangement | A (mm) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B6 (mm) | C (mm) | C2 (mm) | D (mm) | H (mm) | L (mm) | L1 (mm) | M=clamping spindle | Opening angle handle position 1 | Opening angle holding arm stop pin removed | Opening angle holding arm position 1 | Opening angle handle position 2 | Opening angle holding arm position 2 | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.16 € | 1 | 4 Days | 100 | 750 | 1050 | 620 | 750 | 2 | 16 | 25 | 4.5 | 14 | 1 | 8.1 | 4.1 | 13.2 | 9.2 | 22.5 | 29.8 | 5.5 | 4.5 | 119.2 | 65.6 | 35 | M5x25 | 64° | 129° | 100° | - | - | 0.1042 | ||
50.73 € | 1 | 4 Days | 160 | 1350 | 1650 | 920 | 1050 | 3 | 14 | 29 | 7 | 12 | - | 10.2 | 5.2 | 17.5 | 12.5 | 43.5 | 37.6 | 5.5 | 5.5 | 169 | 86.5 | 53 | M6x35 | 46° | 141° | 56° | 56° | 83° | 0.3072 | ||
70.90 € | 1 | 4 Days | 190 | 2000 | 2800 | 940 | 1350 | 3 | 21 | 39 | 9 | 19 | - | 10.2 | 5.2 | 20.6 | 15.6 | 41.5 | 49 | 6.5 | 6.8 | 200.4 | 107 | 62 | M8x45 | 26° | 158° | 13° | 61° | 93° | 0.4076 |
Loading...
Attaching Method | Straight Base | Body Material | Stainless Steel | Clamp Force (Range)(N)(N) | Up to 499 |
---|---|---|---|---|---|
Component material | polyamide | Surface finish body | bright | Item | Toggle Clamp |
Product type | adjustable clamping spindle | Version 1 | standard | Version 2 | vertical foot |
Component colour | green | Grip type toggle clamp | vertical | RoHS | yes |
PL Edelstahl | yes |
Configure
Basic Attributes
Hand Force(N)
Retaining force F1(N)
Retaining force F2(N)
Clamping force F3(N)
Clamping force F4(N)
hole arrangement
A(mm)
A1(mm)
A2(mm)
A3(mm)
A4(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
B6(mm)
C(mm)
C2(mm)
D(mm)
H(mm)
L(mm)
L1(mm)
M=clamping spindle
Opening angle handle position 1
Opening angle holding arm stop pin removed
Opening angle holding arm position 1
Opening angle handle position 2
Opening angle holding arm position 2
Filter by standard shipping days
Optional Attributes