Rest pads, ceramic (02010-01) (02010-01-250080)

Rest pads, ceramic (02010-01) 02010-01-250080

Product Details:

Manufacturer part number: 02010-01-250080

Brand: NORELEM

Price: 321.77

Delivery time: 4 Days


Technical Data:

Tip O.D.: 25 mm

D2=Pin diameter: 12 mm

H=Height: 8 mm

H1: 14 mm

Weight (ERP): 0.0322 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02010-01-250080

Part Number
02010-01-250080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
Weight (ERP)
(kg)

321.77 €

1 4 Days 25128140.0322

Loading...

  1. 1

Basic information

Mounting Method Press Fit Tip Shape Flat Main material Ceramic
Surface finish body Ground Main colour Blue Item Rest pad
Seat form Round L3(mm) 1 L4(mm) 1
Kind of fastening Precision diameter RoHS Yes

This page is Rest pads, ceramic (02010-01), part number 02010-01-250080.
You can find the detail information about specifications and dimensions on part number 02010-01-250080.

Variation of this product

Part Number
02010-01-100040
02010-01-100080
02010-01-120060
02010-01-250200
02010-01-250300
02010-01-300250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
Weight (ERP)
(kg)

123.03 €

1 4 Days 10648.50.0031

130.13 €

1 4 Days 10688.50.0049

137.23 €

1 4 Days 1266100.0055

361.96 €

1 4 Days 251220140.0676

409.28 €

1 4 Days 251230140.0968

501.56 €

1 4 Days 301625200.1916

Tech Support