Screw stops adjustable (03085) (03085-10)

Screw stops adjustable (03085) 03085-10

Product Details:

Manufacturer part number: 03085-10

Brand: NORELEM

Price: 22.60

Delivery time: 4 Days


Technical Data:

A: - mm

A=Length: 50 mm

B=Height: 70 mm

C: 60 mm

D: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03085-10

Part Number
03085-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
A=Length
(mm)
B=Height
(mm)
C
(mm)
D
(mm)
E
(mm)
F=Screw Weight (ERP)
(kg)

22.60 €

1 4 Days -5070605017M100.0947

Loading...

  1. 1

Basic information

Mounting Method Threads Material Steel Main material High carbon steel
Item Screw stop Version 1 Adjustable RoHS Yes

This page is Screw stops adjustable (03085), part number 03085-10.
You can find the detail information about specifications and dimensions on part number 03085-10.

Variation of this product

Part Number
03085-06
03085-08
03085-12
03085-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
A=Length
(mm)
B=Height
(mm)
C
(mm)
D
(mm)
E
(mm)
F=Screw Weight (ERP)
(kg)

14.84 €

1 4 Days -3044373010M60.0213

19.28 €

1 4 Days -4056484013M80.0454

29.33 €

1 4 Days 60-84726019M120.1565

44.79 €

1 4 Days 80-112968024M160.3575

Tech Support