Hold-down jaw pads with spring blade for NC vice (41180)

Hold-down jaw pads with spring blade for NC vice (41180)
· For clamping blank workpieces

· Positive down force thanks to spring leaf

· Hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41180-125

Part Number
41180-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

158.55 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Item Pull-down jaw Version 1 With spring leaf
Version 2 For nc vice B=Width(mm) 11.5 B1(mm) 21.5
H(mm) 43 H1(mm) 16 L=Length(mm) 125
L1(mm) 80 RoHS Yes Weight (ERP)(kg) 0.5100

This page is Hold-down jaw pads with spring blade for NC vice (41180), part number 41180-125.
You can find the detail information about specifications and dimensions on part number 41180-125.

Tech Support