Manufacturer part number: 03161-112
Brand: NORELEM
Price: 173.08 €
Delivery time: 4 Days
D=diameter: 12 mm
D1=Outside diameter: 40 mm
D2: 24 mm
D3: 23.4 mm
D4: 4.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03161-112
Part Number
|
---|
03161-112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=diameter (mm) | D1=Outside diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | D6 (mm) | D8 (mm) | D10 (mm) | D11 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | H7 (mm) | Retaining force F1 (N) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.08 € | 1 | 4 Days | 12 | 40 | 24 | 23.4 | 4.5 | 8 | 32 | 23.8 | 41 | M4 | 8 | 29.5 | 8 | 25 | 3.5 | 8.5 | 8.5 | 250 | 0.1553 |
Loading...
Type | Support Unit | Main material | High carbon steel | Item | Locating cylinder |
---|---|---|---|---|---|
Surface finish body | Nickel-plated | Version 1 | Pneumatic | Form | A |
RoHS | Yes |
This page is Locating cylinders pneumatic, Form A (03161), part number 03161-112.
You can find the detail information about specifications and dimensions on part number 03161-112.
Configure
Basic Attributes
D=diameter(mm)
D1=Outside diameter(mm)
D2(mm)
D3(mm)
D4(mm)
D5(mm)
D6(mm)
D8(mm)
D10(mm)
D11(mm)
H(mm)
H1(mm)
H2(mm)
H3(mm)
H4(mm)
H5(mm)
H7(mm)
Retaining force F1(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03161-116 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=diameter (mm) | D1=Outside diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | D5 (mm) | D6 (mm) | D8 (mm) | D10 (mm) | D11 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3 (mm) | H4 (mm) | H5 (mm) | H7 (mm) | Retaining force F1 (N) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
216.03 € | 1 | 4 Days | 16 | 51 | 32 | 31.4 | 5.5 | 9.5 | 41 | 31.8 | 52 | M5 | 8.5 | 31.7 | 9.5 | 28.5 | 4 | 9 | 10 | 350 | 0.2910 |