Slot keys loose DIN 6323 (03260)

Slot keys loose DIN 6323 (03260)
· For aligning fixtures and clamping tools on clamping plates

· Retractable

· No damage to the machine table during transport due to protruding slot nuts

· Hardened and ground

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03260-10
03260-12
03260-14
03260-16
03260-18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
H=Height
(mm)
H1
(mm)
L=Length
(mm)
Slot width Weight (ERP)
(kg)

25.83 €

1 4 Days 10123.620120.0191

40.79 €

1 4 Days 12145.532200.0518

40.79 €

1 4 Days 14145.532200.0552

40.79 €

1 4 Days 16145.532200.0596

40.79 €

1 4 Days 18145.532200.0646

Loading...

  1. 1

Basic information

Material Steel Type Optional Components Main material Mild steel
Surface finish body Case-hardened, black oxidised and ground Version 1 Without hole DIN DIN 6323
Item Slot key Steel code 1.0401 RoHS Yes

Tech Support