Manufacturer part number: 21040-060075
Brand: NORELEM
Price: 930.95 €
Delivery time: 4 Days
B=Width: 60 mm
D: 17 Ø
Spindle: M6x1
F: 289 N
Mx: 4 Nm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21040-060075
Part Number
|
---|
21040-060075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | D (Ø) | Spindle | F (N) | Mx (Nm) | My (Nm) | Mz (Nm) | B1 (mm) | E (mm) | E1 (mm) | N (mm) | C (mm) | TA | TI | A (mm) | L=plate length (mm) | L1 (mm) | H (mm) | I (mm) | M | O (mm) | R (mm) | T (mm) | U2 (mm) | Z (mm) | Z1 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
930.95 € | 1 | 4 Days | 60 | 17 | M6x1 | 289 | 4 | 8 | 6 | 59.5 | 34 | 34 | M4 | 20 | 4 | 4 | 25 | 75 | 50 | 7.5 | 18 | M4 | 14 | 6 | 23 | 36 | 25x1 | 25 | 0.9800 |
Loading...
Item | Precision slide | Main material | Grey cast iron | Version 1 | With micrometer spindle |
---|---|---|---|---|---|
Version 2 | Mounted on roller bearings | RoHS | Yes |
This page is Precision slides roller mounted with micrometer spindle (21040), part number 21040-060075.
You can find the detail information about specifications and dimensions on part number 21040-060075.
Configure
Basic Attributes
B=Width(mm)
D(Ø)
Spindle
F(N)
Mx(Nm)
My(Nm)
Mz(Nm)
B1(mm)
E(mm)
E1(mm)
N(mm)
C(mm)
TA
TI
A(mm)
L=plate length(mm)
L1(mm)
H(mm)
I(mm)
M
O(mm)
R(mm)
T(mm)
U2(mm)
Z(mm)
Z1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21040-040045 |
21040-050075 |
21040-100360 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | D (Ø) | Spindle | F (N) | Mx (Nm) | My (Nm) | Mz (Nm) | B1 (mm) | E (mm) | E1 (mm) | N (mm) | C (mm) | TA | TI | A (mm) | L=plate length (mm) | L1 (mm) | H (mm) | I (mm) | M | O (mm) | R (mm) | T (mm) | U2 (mm) | Z (mm) | Z1 (mm) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
892.68 € | 1 | 4 Days | 40 | 13 | M5x0.5 | 183 | 1 | 3 | 2 | 39.5 | 30 | 15* | M3 | 10 | 4 | 4 | 20 | 45 | 30 | 6.5 | 13 | M3 | 12 | 3 | 16 | 25 | 15x1 | 15 | 0.2410 | ||
996.83 € | 1 | 4 Days | 50 | 17 | M6x1 | 286 | 4 | 7 | 6 | 49.5 | 28 | 28 | M3 | 20 | 6 | 4 | 25 | 75 | 50 | 7.5 | 18 | M4 | 14 | 6 | 23 | 36 | 25x1 | 25 | 0.6256 | ||
2,463.37 € | 1 | 4 Days | 100 | 27.5 | M10x1 | 1130 | 61 | 100 | 107 | 99.5 | 86 | 86 | M6 | 150 | 8 | 6 | 40 | 360 | 200 | 12 | 28 | M6 | 15 | 6 | 30 | 44 | 50x3 | 105 | 7.5000 |