Profile tube, aluminium Ø30 slot 8 type I (10900-05)

Profile tube, aluminium Ø30 slot 8 type I (10900-05)
· Lightweight version for weight-optimised structures

· Modular variety thanks to extensive accessories

· Profile tube system for smart equipment construction

· With integrated 8 mm slot

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10900-05-08300X1000

Part Number
10900-05-08300X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.36 €

1 4 Days

Loading...

  1. 1

Basic information

L=Length(mm) 1000 L max.(mm) 6000 Version 2 Type I
Main material Aluminium Item Profile tube Ø30 Profile area(cm²) 2.75
Iy(cm⁴) 2.32 Slot width(mm) 8 F1 max.(kN) 3.5
Profile Ø30 Ix(cm⁴) 1.2 Wx(cm³) 0.91
Wy(cm³) 1.55 Surface finish body Anodised Moment of inertia torsion(cm⁴) 0.76
RoHS Yes PL Edelstahl No Weight (ERP)(kg) 0.7400
Approx. weight(kg/m) 0.74

This page is Profile tube, aluminium Ø30 slot 8 type I (10900-05), part number 10900-05-08300X1000.
You can find the detail information about specifications and dimensions on part number 10900-05-08300X1000.

Tech Support