Profile tube, aluminium Ø30 type I (10900-01)

Profile tube, aluminium Ø30 type I (10900-01)
· Lightweight version for weight-optimised structures

· Modular variety thanks to extensive accessories

· Profile tube system for smart equipment construction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10900-01-00300X1000

Part Number
10900-01-00300X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.24 €

1 4 Days

Loading...

  1. 1

Basic information

L=Length(mm) 1000 L max.(mm) 6000 Version 2 Type I
Main material Aluminium Item Profile tube Ø30 Profile area(cm²) 1.97
Iy(cm⁴) 1.71 Profile Ø30 Ix(cm⁴) 1.71
Wx(cm³) 1.14 Wy(cm³) 1.14 Surface finish body Anodised
Moment of inertia torsion(cm⁴) 1.36 RoHS Yes PL Edelstahl No
Weight (ERP)(kg) 0.5300 Approx. weight(kg/m) 0.53

This page is Profile tube, aluminium Ø30 type I (10900-01), part number 10900-01-00300X1000.
You can find the detail information about specifications and dimensions on part number 10900-01-00300X1000.

Tech Support