Aluminium profiles 45x90 light Type B (10157)

Aluminium profiles 45x90 light Type B (10157)
· Lightweight version for weight-optimised structures

· Compatible with all common profile systems

· Scratchproof and corrosion protected

· Modular variety thanks to extensive accessories

· Artificially aged

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10157-104590X1000

Part Number
10157-104590X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.90 €

1 4 Days

Loading...

  1. 1

Basic information

Standard Extrusion Size(mm) 45 Extrusion Size 45x90 Extrusion Type Rectangle
L=Length(mm) 1000 H=Height(mm) 45 B=Width(mm) 90
Version 1 Light Version 2 Type B Item Aluminium profile
Profile area(cm²) 11.29 Iy(cm⁴) 23.53 Slot width(mm) 10
F1 max.(kN) 7 Type B Ix(cm⁴) 81.82
Wx(cm³) 18.18 Wy(cm³) 1.46 RoHS Yes
Weight (ERP)(kg) 2.9440 Approx. weight(kg/m) 3.05

This page is Aluminium profiles 45x90 light Type B (10157), part number 10157-104590X1000.
You can find the detail information about specifications and dimensions on part number 10157-104590X1000.

Tech Support