Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10142-104040X1000
Standard Extrusion Size(mm) | 40 | Extrusion Size | 40x40 | Extrusion Type | Square |
---|---|---|---|---|---|
L=Length(mm) | 1000 | H=Height(mm) | 40 | B=Width(mm) | 40 |
Version 1 | Light | Version 2 | Type B | Item | Aluminium profile |
Profile area(cm²) | 5.61 | Iy(cm⁴) | 9.06 | Slot width(mm) | 10 |
F1 max.(kN) | 7 | Type | B | Ix(cm⁴) | 9.06 |
Wx(cm³) | 4.53 | Wy(cm³) | 4.53 | RoHS | Yes |
Weight (ERP)(kg) | 1.3900 | Approx. weight(kg/m) | 1.51 |
This page is Aluminium profiles 40x40 light Type B (10142), part number 10142-104040X1000.
You can find the detail information about specifications and dimensions on part number 10142-104040X1000.