Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10045-088080X1000
Standard Extrusion Size(mm) | 80 | Extrusion Size | 80x80 | Extrusion Type | Square |
---|---|---|---|---|---|
L=Length(mm) | 1000 | H=Height(mm) | 80 | B=Width(mm) | 80 |
Version 1 | Light | Version 2 | Type I | Item | Aluminium profile |
Profile area(cm²) | 19.3 | Iy(cm⁴) | 130.1 | Slot width(mm) | 8 |
F1 max.(kN) | 2.5 | Type | I | Ix(cm⁴) | 130.1 |
Wx(cm³) | 33.2 | Wy(cm³) | 33.2 | RoHS | Yes |
Weight (ERP)(kg) | 4.9620 | Approx. weight(kg/m) | 2.17 |
This page is Aluminium profiles 80x80 light Type I (10045), part number 10045-088080X1000.
You can find the detail information about specifications and dimensions on part number 10045-088080X1000.