Aluminium profiles 30x60 light Type I (10025)

Aluminium profiles 30x60 light Type I (10025)
· Lightweight version for weight-optimised structures

· Compatible with all common profile systems

· Scratchproof and corrosion protected

· Modular variety thanks to extensive accessories

· Artificially aged

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10025-063060X1000

Part Number
10025-063060X1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.10 €

1 4 Days

Loading...

  1. 1

Basic information

Standard Extrusion Size(mm) 30 Extrusion Size 30x60 Extrusion Type Rectangle
L=Length(mm) 1000 H=Height(mm) 30 B=Width(mm) 60
Version 1 Light Version 2 Type I Item Aluminium profile
Profile area(cm²) 6.13 Iy(cm⁴) 21.22 Slot width(mm) 6
F1 max.(kN) 0.5 Type I Ix(cm⁴) 5.54
Wx(cm³) 3.69 Wy(cm³) 7.07 RoHS Yes
Weight (ERP)(kg) 1.5110 Approx. weight(kg/m) 1.65

This page is Aluminium profiles 30x60 light Type I (10025), part number 10025-063060X1000.
You can find the detail information about specifications and dimensions on part number 10025-063060X1000.

Tech Support