Bar knobs (06550) (06550-20)

Bar knobs (06550) 06550-20

Product Details:

Manufacturer part number: 06550-20

Brand: NORELEM

Price: 49.86

Delivery time: 4 Days


Technical Data:

D: M20

H2: 35

B: 18 mm

D1: 64 mm

D2: 38 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06550-20

Part Number
06550-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D H2 B
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(Nm)
Weight (ERP)
(kg)

49.86 €

1 4 Days M203518643860400.5144

Loading...

  1. 1

Basic information

Main Body Type Special Type Main Body Material Other Main material Malleable iron
Item Bar knob nut RoHS Yes

This page is Bar knobs (06550), part number 06550-20.
You can find the detail information about specifications and dimensions on part number 06550-20.

Variation of this product

Part Number
06550-10
06550-12
06550-14
06550-16
06550-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D H2 B
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(Nm)
Weight (ERP)
(kg)

27.66 €

1 4 Days M103212513254360.3298

28.08 €

1 4 Days M123212513254360.3202

37.87 €

1 4 Days M143212513254360.3182

41.86 €

1 4 Days M163212513254360.3022

64.28 €

1 4 Days M244530905770401.1330

Tech Support