Manufacturer part number: UM-LR-PC(40)
Brand: HIROSE ELECTRONIC
Price: 13.23 €
Delivery time: 5 Days
Contact type: Male
Connector Type: For PCB
Allowable Voltage: 150 V
Wiring Method: -
Connection direction: Angle
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UM-LR-PC(40)
Part Number
|
---|
UM-LR-PC(40) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact type | Connector Type | Allowable Voltage (V) | Wiring Method | Connection direction | Frequency Range (GHz) | Product Category | Features | Dimensions (vertical × horizontal × depth) (mm) | Conforming Cable | Operating Temperature Range (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.23 € | 1 | Available | 5 Days | - | Male | For PCB | 150 | - | Angle | 0–1 | Receptacle | No special notes | 12.8 x 6.5 x 11.5 | No special notes | -55 to +85 |
Loading...
Connector Shape | Coaxial | Connector series initials | S/T/U | S/T/U | UM |
---|---|---|---|---|---|
Number Of Cores | 1 | Impedance(Ω) | 50 | Plating of part touching terminal | Gold |
This page is C05 Type Coaxial Connector, UM Series, part number UM-LR-PC(40).
You can find the detail information about specifications and dimensions on part number UM-LR-PC(40).
Configure
Basic Attributes
Wiring Method
Contact type
Connector Type
Allowable Voltage(V)
Connection direction
Frequency Range(GHz)
Product Category
Features
Dimensions (vertical × horizontal × depth)(mm)
Conforming Cable
Filter by standard shipping days
Optional Attributes
Part Number |
---|
UM-LR-PC-4(40) |
UM-PR-PC-1(40) |
UM-QA-JJ(41) |
UM-QJ-1.5VCR3A(40) |
UM-QLP-1.5-6(40) |
UM-QLP-1.5W-6(40) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Contact type | Connector Type | Allowable Voltage (V) | Wiring Method | Connection direction | Frequency Range (GHz) | Product Category | Features | Dimensions (vertical × horizontal × depth) (mm) | Conforming Cable | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.29 € | 1 | Available | 5 Days | - | Male | For PCB | 150 | - | Angle | 0–1 | Receptacle | No special notes | 12.8 x 6.7 x 10.4 | No special notes | -30 to +60 | |
25.05 € | 1 | Available | 5 Days | - | Female | For PCB | 150 | - | Straight | 0–1 | Plug receptacle | No special notes | 5.7 x 5.7 x 10.5 | No special notes | -55 to +85 | |
7.17 € | 1 | Available | 5 Days | - | Male | [Other] Relay | 150 | - | Straight | 0–1 | Adapter | No special notes | φ 5 x 17 | No special notes | -30 to +60 | |
10.49 € | 1 | Available | 5 Days | 10 | Male | Cable Connection | AC150Vrms | Solder | Straight | 0–1 | Jack | No special notes | φ 5 x 18 | 1.5D-2V | -30 to +60 | |
12.20 € | 1 | Available | 6 Days | - | Female | Cable Connection | AC150Vrms | Solder | Angle | 0–2 | Plug | No special notes | 14.1 x 6.3 x 13.3 | 1.5D-2V | -30 to +85 | |
10.47 € | 1 | Available | 5 Days | 10 | Female | Cable Connection | AC150Vrms | Solder | Angle | 0–1 | Plug | No special notes | 14.1 x 6.3 x 13.3 | 1.5D-2W | -55 to +85 |