Manufacturer part number: P-70
Brand: DAIDO SOLDERLESS TERMINAL
Price: 69.58 €
Delivery time: 13 Days
Overall Length L: 19 mm
Conforming wire size: 2/0 AWG
Representative Standard: JIS / CSA
Conforming wire range (stranded wire): 60.57 to 76.28 mm2
Inner Diameter d1: 13.3 φ
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P-70
Part Number
|
---|
P-70 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Overall Length L (mm) | Conforming wire size (AWG) | Representative Standard | Conforming wire range (stranded wire) (mm2) | Inner Diameter d1 (φ) | External shape D (mm) | Inner diameter external tolerance | Conforming tools | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.58 € | 50 Pieces Per Package | 1 pack | Available | 13 Days | 10 | 19 | 2/0 | JIS / CSA | 60.57 to 76.28 | 13.3 | 17.5 | ±0.4 | DS-HO150,DS-E150,DS-E200M,DS-E250M |
Loading...
Type | Bare Crimp Terminal | Shape | Sleeve |
---|
Configure
Basic Attributes
Representative Standard
Overall Length L(mm)
Conforming wire size(AWG)
Conforming wire range (stranded wire)(mm2)
Inner Diameter d1(φ)
External shape D(mm)
Inner diameter external tolerance
Filter by CAD data type
Filter by standard shipping days
Optional Attributes