K Series

K Series
  • Volume Discount
The shell is made from lightweight, robust die cast aluminum alloy. This product is very reliable and has been developed based on MIL-C-5015 (U.S. Military Standard).

[Features]
· Socket insert straight plug.
· This is a straight plug with a socket insert.
· Pin insert straight plug.
· This is a straight plug with a pin insert.
· Socket insert receptacle.
· This is a box-style receptacle with a socket insert and is used for mounting to panels and housings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NK-27-21C-3/4-R
NK-27-32S-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable pin/contact Connector Type Applicable Cable Diameter
(mm)
Applicable accessories Mating partner 1 Mating partner 2

110.22 €

1 Available 5 Days FemaleStraight Plugφ 16.3 to 19NK-AD1-R$NK-60A-2-RNK-27-32S-R [Panel mounting receptacle]-

76.38 €

1 Available 5 Days MalePanel Mount ReceptacleNANK-59A-2-R$NK-AD1-RNK-27-21C-3/4-R [Straight plug]NK-27-21C-7/8-R [Straight plug]

Loading...

  1. 1

Basic information

Connector Shape Round Connector series initials J/K/L Number Of Cores 27
Allowable Current(A) 10 Wire connection method Solder Contact configuration (Contact size *Number of electrodes) #16*27
Applicable Wire Size(mm2) 1.25 or less Applicable Wire(AWG No.) 16 Total current capacity(A) 54 or less
Withstand Voltage(Vacr.m.s. 1 minute) 1300 Shell Size N Shell color Zinc Plating
Contact contacting part finish Silver

Tech Support