JA*M Series (031-50600)

JA*M Series 031-50600

Product Details:

Manufacturer part number: 031-50600

Brand: JAPAN AVIATION ELECTRONICS(JAE)

Price: 1.70

Delivery time: 5 Days


Technical Data:

Applicable pin/contact: Female

Allowable Current: 13 A

Applicable Wire Size: 0.3–0.5 mm2

Contact contacting part finish: Silver

Contact Resistance: 3.85 mΩ or less (initial)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

031-50600

Part Number
031-50600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Allowable Current
(A)
Applicable Wire Size
(mm2)
Contact contacting part finish Contact Resistance
(mΩ or less (initial))
Note

1.70 €

1 5 Days 10Female130.3–0.5Silver3.85Contact resistance is the value in DC 3 A

Loading...

  1. 1

Basic information

Connector series initials J/K/L Wire connection method Crimp Connection direction Straight
Features Machine Contact

This page is JA*M Series, part number 031-50600.
You can find the detail information about specifications and dimensions on part number 031-50600.

Variation of this product

Part Number
031-50599
031-50600-002
031-50721
031-50722
031-50723
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable pin/contact Allowable Current
(A)
Applicable Wire Size
(mm2)
Contact contacting part finish Contact Resistance
(mΩ or less (initial))
Note

1.28 €

1 5 Days 10Male130.3–0.5Silver3.85Contact resistance is the value in DC 3 A

3.02 €

1 5 Days 10Male131.25 to 2Silver3.85Contact resistance is the value at DC 13 A

1.49 €

1 5 Days 10Female30.75–1.5Gold on nickel15Contact resistance is the value at DC 7.5 A

1.51 €

1 5 Days 10Female31.25 to 2Gold on nickel15Contact resistance is the value at DC 13 A

1.28 €

1 5 Days 10Female7.51.25 to 2Silver7.3Contact resistance is the value at DC 13 A

Tech Support