Insertion-Type Crimp Terminal【100 Pieces Per Package】 (SP-3)

Insertion-Type Crimp Terminal SP-3
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: SP-3

Brand: FUJI TERMINAL INDUSTRY

Price: 27.26

Delivery time: Same day


Technical Data:

Internal Diameter: 3.4 mm

Outer Diameter: 5.6 mm

Overall Length: 21.7 mm

Conforming wire size: 12 to 10 AWG

Dimension (B): 2.0 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SP-3

Part Number
SP-3
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal Diameter
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Dimension (B)
(mm)

27.26 €

10.90 €

100 Pieces Per Package

1 pack Available Same day

Stock

103.45.621.712 to 102.0

Loading...

  1. 1

Basic information

Type Insertion Type Connector Series Pin Terminal

This page is Insertion-Type Crimp Terminal, part number SP-3.
You can find the detail information about specifications and dimensions on part number SP-3.

Variation of this product

Part Number
SP-1
SP-1L
SP-2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSInternal Diameter
(mm)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Dimension (B)
(mm)

18.82 €

100 Pieces Per Package

1 pack 5 Days 101.73.41722 to 161.7

21.32 €

100 Pieces Per Package

1 pack 5 Days -1.73.421.522 to 161.7

20.01 €

100 Pieces Per Package

1 pack Available Same day

Stock

102.34.21716 to 141.7

Tech Support