Înregistrați-vă
Confirmat
  • Input Type
  • Response Speed(ms)
  • Conversion accuracy(%FS)
  • Output type
  • Number Of Inputs(Point)
  • Number of Outputs(Point)
  • Power Supply
  • Standard
  • Dimension length(mm)
  • Dimension width(mm)
  • Dimension thickness(mm)
  • Classification
  • First input signal range
  • Power consumption (current)
  • Est. zile de expediere
    • Toate
    • În 23 zile lucrătoare

WSP Series (WSP-DS-14P-AX)

Cod piesă:

WSP-DS-14P-AX
Ștergeți
    Cantitate:
    Loading...

    Lista codurilor de piese

    Număr de articole
    Cod piesă
    WSP-DS-14P-AX

    Input Type

    Response Speed

    (ms)

    Conversion accuracy

    (%FS)

    Output type

    Number Of Inputs

    (Point)

    Number of Outputs

    (Point)

    Power Supply

    Standard

    Dimension length

    (mm)

    Dimension width

    (mm)

    Dimension thickness

    (mm)

    Classification

    Temperature Range

    First input signal range

    Second input signal range

    Second output signal

    Input thermocouple

    Power consumption (current)

    Mounting Method

    Note

    Cantitate minimă per comandă
    Voltage (DC)
    25
    ±0.1
    0 to 10 V
    1
    1
    AC 100–240
    CE
    84
    23
    106.5
    Isolation converter (isolator)
    -
    DC1 to 5V
    -
    -
    -
    4.5VA(AC)
    DIN rail/wall surface
    -
    1 bucăți
    Preț unitar (fără TVA)(preț unitar cu TVA incluse)
    Dată de expediere standard
    331.45 €
    ( 394.43 € )
    23 zile lucrătoare

    Informații detaliate

    Informații de bază

    Compact signal transducer manufactured by Watanabe Electric Industry Co. Ltd. Easy maintenance and plug-in type, high density mountable compact type transducer. Rich line-up of total 52 models.

    [Features]
    · Isolation voltage AC2000V.
    · Contributes to making device more compact because close mounting is possible with compact size.
    · Worldwide power supply compliance
    · Basic accuracy: ±0.1%, response time: 25ms
    · Plug-in type that works well for shortening the work period and maintenance.
    · CE compatible products

    Codul de piesă a fost confirmat