Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Shape | Shield Type | Outer Diameter Of Cable Used | Φ4~5.8 | Screw Standard | Pg Thread |
---|---|---|---|---|---|
Material | Metal | Protection Function (Environmental Resistance) | Waterproof | Representative Standard | CE |
Type | Cable Gland | Screw Size | PG9 | Total length | 4~5.8 |
Nominal thread size inch/gas pipe thread | Nickel plating | Pitch thread | PG9 | Inner diameter | 5.5 |
Thread connection size | IP68 | Number of fork spanners | -20 – +80 |