CSA 0760 + KSA 0760 crimping pliers

CSA 0760 + KSA 0760 crimping pliers

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Cross-section of press matrix is embossed in the cable lugs for checking
· Less power required due to special mechanism
· Clearly marked press moulds
· Pressing according to the forced finish system
· Tested for a minimum of 80,000 pressings

Application
· The Miniforce tool for insulated connections of 05 - 6 mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61722070
61722071
61751950
61790910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAWG-range Application Construction/operation Suitable for With automatic return With locking device (for mechanical tools) With exchangeable inserts

197.80 €

1 Available 5 Days 1024-MechanicalCable lugs and connectorsTrueTrueTrue

122.97 €

1 Available 8 Days 10-Insulated cable connections-----

8.37 €

1 Available 5 Days 1024-MechanicalCable lugs and connectorsTrueTrueTrue

213.68 €

1 Available 5 Days 1024-MechanicalCable lugs and connectorsTrueTrueTrue

Loading...

  1. 1

Basic information

Cross section 6 Compression shape Oval pressing

Tech Support