KEB 3550 crimping pliers

KEB 3550 crimping pliers

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Unique mechanism reduces the manual force from 450 N to 250 N
· Locking function that is released only after completion of the pressing operation
· Handles suit both large and small hands
· Tested for a minimum of 80,000 pressings

Application
· Mini-force tools for pressing insulated and non-insulated conductor end sleeves from 35 - 50 mm²

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61791095

Part Number
61791095
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

237.70 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Cross section 50 Compression shape Trapezoid compression Construction/operation Mechanical
Suitable for Cable end sleeves With automatic return True With locking device (for mechanical tools) True
With exchangeable inserts False

This page is KEB 3550 crimping pliers, part number 61791095.
You can find the detail information about specifications and dimensions on part number 61791095.

Tech Support