ÖLFLEX® CONTROL TM (281403/152)

ÖLFLEX® CONTROL TM 281403/152

Click on this image to zoom in.

Click on this image to zoom in.

  • ÖLFLEX® CONTROL TM 281403/152
  • ÖLFLEX® CONTROL TM 281403/152
  • Volume Discount

Product Details:

Manufacturer part number: 281403/152

Brand: LAPP

Price: 508.17

Delivery time: 5 Days


Technical Data:

Length: 152 m

Nominal cross section conductor: 2.5 mm2

Number of cores: 3 Core

Outer diameter approx.: 8.9 mm

Colour outer sheath: [Gray] Grey


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

281403/152

Part Number
281403/152
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)
Outer diameter approx.
(mm)
Colour outer sheath Material outer sheath Nominal voltage U Operating temperature, fix Operating temperature, flexible Conductor category Core identification Core insulation Flame retardant Halogen free (acc. EN 50267-2-2) Low smoke (acc. EN 61034-2) Low temperature resistant (acc. EN 60811-1-4) Oil resistant (acc. EN 60811-2-1) Protective conductor Screen over stranding Screen over stranding element Stranding element

508.17 €

1 Available 5 Days 101522.538.9[Gray] GreyOther5009090Class 5 = flexibleNumbersPVCIn accordance with EN 60332-1-2FalseFalseTrueTrueTrueNoneNoneNo

Loading...

  1. 1

Tech Support